Flange set, Flange, 25 mm, Socket weld
027N2002
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Gross weight | 0.924 Kilogram |
Net weight | 0.819 Kilogram |
Volume | 0.819 Liter |
EAN | 5702428197052 |
Gross weight | 0.924 Kilogram |
Net weight | 0.819 Kilogram |
Volume | 0.819 Liter |
EAN | 5702428197052 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Flange design | Tongue |
Flange form | Oval |
Flange version | 3.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
EVR 20 - 25 EVR 20-25 EVRA 20 - 25 FA 20 PM 5 - 25 PMC 5 -20 PMFH 80 PMFL 80 TEA 85 TEAQ 85 TEAT 85 TEVA 85 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Flange design | Tongue |
Flange form | Oval |
Flange version | 3.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
EVR 20 - 25 EVR 20-25 EVRA 20 - 25 FA 20 PM 5 - 25 PMC 5 -20 PMFH 80 PMFL 80 TEA 85 TEAQ 85 TEAT 85 TEVA 85 |