Flange set, Flange, 25 mm, Butt weld
027N1257
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVS 25
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVS 25
Gross weight | 1.166 Kilogram |
Net weight | 1.15 Kilogram |
Volume | 0.81 Liter |
EAN | 5702428198615 |
Gross weight | 1.166 Kilogram |
Net weight | 1.15 Kilogram |
Volume | 0.81 Liter |
EAN | 5702428198615 |
Approval | EAC |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Flange design | Groove |
Flange form | Oval |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product | NRVS 25 |
Approval | EAC |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Flange design | Groove |
Flange form | Oval |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product | NRVS 25 |