Flange set, Flange, 20 mm, Butt weld
027N1256
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVS 15
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVS 15
Gross weight | 0.723 Kilogram |
Net weight | 0.722 Kilogram |
Volume | 0.787 Liter |
EAN | 5702428198608 |
Gross weight | 0.723 Kilogram |
Net weight | 0.722 Kilogram |
Volume | 0.787 Liter |
EAN | 5702428198608 |
Approval | EAC |
Connection size [in] | 3/4 in |
Connection size [mm] | 20 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Flange design | Groove |
Flange form | Oval |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product | NRVS 15 |
Approval | EAC |
Connection size [in] | 3/4 in |
Connection size [mm] | 20 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Flange design | Groove |
Flange form | Oval |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product | NRVS 15 |