Flange set, Flange, 32 mm, Butt weld

027N1230

Connection standard: EN 10220, Material Spec.: Steel, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80

Product details

Gross weight 0.976 Kilogram
Net weight 0.899 Kilogram
Volume 0.834 Liter
EAN 5702422119401

 

Connection size [in] 1 1/4 in
Connection size [mm] 32 mm
Connection standard EN 10220
Connection type Butt weld
Contain batteries No
Flange design Tongue
Flange form Oval
Flange version 3.0
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
Product group Flanges
Product Name Description Flange set
Quantity per packing format 12 pc
REACH Candidate List substances No
Type Flange
Used for product EVR 20 - 25
EVR 20-25
EVRA 20 - 25
FA 20
PM 5 - 25
PMC 5 -20
PMFH 80
PMFL 80
TEA 85
TEAQ 85
TEAT 85
TEVA 85

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality