Flange set, Flange, 20 mm, Socket weld

027N1116

Connection standard: ASME B 16.11, Material Spec.: Steel

Product details

Gross weight 0.416 Kilogram
Net weight 0.32 Kilogram
Volume 0.319 Liter
EAN 5702428197076

 

Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard ASME B 16.11
Connection type Socket weld
Flange design Tongue
Flange form Oval
In scope of WEEE and contain batteries No
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
Product group Flanges
Product Name Description Flange set
Quantity per packing format 32 pc
REACH Candidate List substances No
Type Flange

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality