Spare part, NRVS 15, Gaskets
027N1053
Product Type: Spare part, Used for product: NRVS 15, Type designation: Gaskets
Product Type: Spare part, Used for product: NRVS 15, Type designation: Gaskets
Gross weight | 0.046 Kilogram |
Net weight | 0.021 Kilogram |
Volume | 0.096 Liter |
EAN | 5702428197199 |
Gross weight | 0.046 Kilogram |
Net weight | 0.021 Kilogram |
Volume | 0.096 Liter |
EAN | 5702428197199 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Gasket |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gaskets |
UK RoHS compliance | Out of scope |
Used for product | NRVS 15 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Gasket |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gaskets |
UK RoHS compliance | Out of scope |
Used for product | NRVS 15 |