Flange set, Flange, 32 mm, Butt weld
027N1032
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Gross weight | 1.52 Kilogram |
Net weight | 1.481 Kilogram |
Volume | 1.12 Liter |
EAN | 5702422025887 |
Gross weight | 1.52 Kilogram |
Net weight | 1.481 Kilogram |
Volume | 1.12 Liter |
EAN | 5702422025887 |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version | 5.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
38E EVSA 35 FA 25 PHT 125 PHTQ 125 |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version | 5.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
38E EVSA 35 FA 25 PHT 125 PHTQ 125 |