Valve station, ICF SS 20-6-1RA, 20 mm, Connection standard: EN 10220

027L4700

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 10.005 Kilogram
Net weight 9.055 Kilogram
Volume 16 Liter
EAN 5702428928342

 

Approval CE
EAC
LLC CDC EURO-TYSK
UKCA
Body material Stainless steel
CE evaluated Yes
China RoHS compliance Out of scope
Connection material Stainless steel
Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard EN 10220
Connection type Butt weld
Direction Straightway
Equipment Cap
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Module 1 Stop valve
Module 1 type ICFS SS 20
Module 2 Filter
Module 2 type ICFF SS 20
Module 3 Solenoid valve
Module 3 type ICFE SS 20
Module 4 Manual opening
Module 4 type ICFO SS 20
Module 5 Manual regulating valve
Module 5 type ICFR SS 20-A
Module 6 Stop valve
Module 6 type ICFS SS 20
Packing format Single pack
PED category II
Product accessories ICF accessories
Product description Control Solution
Product group Multifunction valves
Product Name Description Valve station
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
Serviceable ICF spare parts
Side port connection size [in] 3/8 in
Side port connection type G
Side port placement P2-P4-P5-P7-P9-P10
Side port quantity [pc] 6 pc
Surface coating uncoated
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type ICF SS 20-6-1RA
Type code ICF ICF-20-6-20KSXFXEXOXRASX61XX
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality