Valve station, ICF 20-6-110D1P1, 20 mm, Connection standard: ASME B 16.11
027L3625
Connection size [mm]: 20, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120