Valve station, ICF 20-6-3HRB, 32 mm, Connection standard: EN 10220
027L3415
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120