Flange set, Flange, 76 mm, Soldering
027L2676
Connection standard: EN 1254, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Connection standard: EN 1254, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Gross weight | 3.33 Kilogram |
Net weight | 3.115 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422019756 |
Gross weight | 3.33 Kilogram |
Net weight | 3.115 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422019756 |
Connection size [in] | 3 in |
Connection size [mm] | 76 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |
Connection size [in] | 3 in |
Connection size [mm] | 76 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |