Flange set, Flange, 68 mm, Soldering
027L2666
Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
Gross weight | 3.552 Kilogram |
Net weight | 3.393 Kilogram |
Volume | 1.794 Liter |
EAN | 5702422030263 |
Gross weight | 3.552 Kilogram |
Net weight | 3.393 Kilogram |
Volume | 1.794 Liter |
EAN | 5702422030263 |
Connection size [in] | 2 5/8 in |
Connection size [mm] | 68 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |
Connection size [in] | 2 5/8 in |
Connection size [mm] | 68 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Square |
Flange version | 13.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 65 PMFH 500 PML 65 PMLX 65 |