Flange set, Flange, 54 mm, Soldering
027L2554
Connection standard: ASME B 16.22; EN 1254, Material Spec.: Steel, Used for product: NRVA 40-50; PMFH 300; NRVA 40 - 50; PMLX 50; PMFL 300; PML 50; PM 50
Connection standard: ASME B 16.22; EN 1254, Material Spec.: Steel, Used for product: NRVA 40-50; PMFH 300; NRVA 40 - 50; PMLX 50; PMFL 300; PML 50; PM 50
Gross weight | 3.004 Kilogram |
Net weight | 2.936 Kilogram |
Volume | 1.598 Liter |
EAN | 5702422051633 |
Gross weight | 3.004 Kilogram |
Net weight | 2.936 Kilogram |
Volume | 1.598 Liter |
EAN | 5702422051633 |
Connection size [in] | 2 1/8 in |
Connection size [mm] | 54 mm |
Connection standard |
ASME B 16.22 EN 1254 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version |
12.0 6.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R717 R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
NRVA 40 - 50 NRVA 40-50 PM 50 PMFH 300 PMFL 300 PML 50 PMLX 50 |
Connection size [in] | 2 1/8 in |
Connection size [mm] | 54 mm |
Connection standard |
ASME B 16.22 EN 1254 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version |
12.0 6.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R717 R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
NRVA 40 - 50 NRVA 40-50 PM 50 PMFH 300 PMFL 300 PML 50 PMLX 50 |