Flange set, Flange, 41 mm, Soldering
027L2441
Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: PML 40; PMLX 40; PMFH 200; PMFL 200; PM 40
Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: PML 40; PMLX 40; PMFH 200; PMFL 200; PM 40
Gross weight | 2.206 Kilogram |
Net weight | 2.129 Kilogram |
Volume | 1.12 Liter |
EAN | 5702422023814 |
Gross weight | 2.206 Kilogram |
Net weight | 2.129 Kilogram |
Volume | 1.12 Liter |
EAN | 5702422023814 |
Connection size [in] | 1 5/8 in |
Connection size [mm] | 41 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version | 11.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 40 PMFH 200 PMFL 200 PML 40 PMLX 40 |
Connection size [in] | 1 5/8 in |
Connection size [mm] | 41 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Square |
Flange version | 11.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 40 PMFH 200 PMFL 200 PML 40 PMLX 40 |