Flange set, Flange, 35 mm, Soldering
027L2335
Connection standard: ASME B 16.22; EN 1254, Material Spec.: Steel, Used for product: PM 32; PMLX 32; PMFL 125; PML 32
Connection standard: ASME B 16.22; EN 1254, Material Spec.: Steel, Used for product: PM 32; PMLX 32; PMFL 125; PML 32
Gross weight | 1.676 Kilogram |
Net weight | 1.602 Kilogram |
Volume | 0.897 Liter |
EAN | 5702422032878 |
Gross weight | 1.676 Kilogram |
Net weight | 1.602 Kilogram |
Volume | 0.897 Liter |
EAN | 5702422032878 |
Connection size [in] | 1 3/8 in |
Connection size [mm] | 35 mm |
Connection standard |
ASME B 16.22 EN 1254 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Square |
Flange version |
10.0 4.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 32 PMFL 125 PML 32 PMLX 32 |
Connection size [in] | 1 3/8 in |
Connection size [mm] | 35 mm |
Connection standard |
ASME B 16.22 EN 1254 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Square |
Flange version |
10.0 4.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PM 32 PMFL 125 PML 32 PMLX 32 |