Spare part, ICFR 20B, Manual regulating valve module
027L1255
Product Type: Spare part, Used for product: ICFR 20B, Type designation: Manual regulating valve module
Product Type: Spare part, Used for product: ICFR 20B, Type designation: Manual regulating valve module
Gross weight | 1.242 Kilogram |
Net weight | 1.098 Kilogram |
Volume | 3.455 Liter |
EAN | 5702428904612 |
Gross weight | 1.242 Kilogram |
Net weight | 1.098 Kilogram |
Volume | 3.455 Liter |
EAN | 5702428904612 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Manual regulating valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFR 20B |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Manual regulating valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFR 20B |