Spare part, ICFN 20, Stop/check module
027L1253
Product Type: Spare part, Used for product: ICFN 20, Type designation: Stop/check module
Product Type: Spare part, Used for product: ICFN 20, Type designation: Stop/check module
Gross weight | 1.274 Kilogram |
Net weight | 1.101 Kilogram |
Volume | 1.96 Liter |
EAN | 5702428234917 |
Gross weight | 1.274 Kilogram |
Net weight | 1.101 Kilogram |
Volume | 1.96 Liter |
EAN | 5702428234917 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop/check module |
UK RoHS compliance | Out of scope |
Used for product | ICFN 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop/check module |
UK RoHS compliance | Out of scope |
Used for product | ICFN 20 |