Spare part, ICFC 20, Check valve module
027L1252
Product Type: Spare part, Used for product: ICFC 20, Type designation: Check valve module
Product Type: Spare part, Used for product: ICFC 20, Type designation: Check valve module
Gross weight | 0.922 Kilogram |
Net weight | 0.821 Kilogram |
Volume | 1.172 Liter |
EAN | 5702428234924 |
Gross weight | 0.922 Kilogram |
Net weight | 0.821 Kilogram |
Volume | 1.172 Liter |
EAN | 5702428234924 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Check valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFC 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Check valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFC 20 |