Spare part, ICFF 20, Filter module
027L1251
Product Type: Spare part, Used for product: ICFF 20, Type designation: Filter module
Product Type: Spare part, Used for product: ICFF 20, Type designation: Filter module
Gross weight | 0.89 Kilogram |
Net weight | 0.719 Kilogram |
Volume | 3.569 Liter |
EAN | 5702428234931 |
Gross weight | 0.89 Kilogram |
Net weight | 0.719 Kilogram |
Volume | 3.569 Liter |
EAN | 5702428234931 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 20 |
Used for product comments | Incl. adaptor and insert |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 20 |
Used for product comments | Incl. adaptor and insert |