Spare part, ICFS 20, Stop valve module
027L1250
Product Type: Spare part, Used for product: ICFS 20, Type designation: Stop valve module
Product Type: Spare part, Used for product: ICFS 20, Type designation: Stop valve module
Gross weight | 1.248 Kilogram |
Net weight | 1.093 Kilogram |
Volume | 3.437 Liter |
EAN | 5702428234948 |
Gross weight | 1.248 Kilogram |
Net weight | 1.093 Kilogram |
Volume | 3.437 Liter |
EAN | 5702428234948 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFS 20 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFS 20 |