Flange set, Flange, 28 mm, Soldering

027L1229

Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80

Product details

Gross weight 0.93 Kilogram
Net weight 0.888 Kilogram
Volume 0.93 Liter
EAN 5702422025627

 

Connection size [in] 1 1/8 in
Connection size [mm] 28 mm
Connection standard ASME B 16.22
Connection type Soldering
Flange design Tongue
Flange form Oval
Flange version 3.0
In scope of WEEE and contain batteries No
Material Spec. Brass
Packing format Multi pack
Parts included 2 flanges
Product group Flanges
Product Name Description Flange set
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. db6103e4-1cc7-46f9-8415-1153152ea04d
Type Flange
Used for product EVR 20 - 25
EVRA 20 - 25
FA 20
PM 5 - 25
PMFH 80
PMFL 80
TEAT 85
EVR 20-25
PMC 5 -20
TEA 85
TEAQ 85
TEVA 85

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality