Flange set, Flange, 22 mm, Soldering
027L1222
Connection standard: EN 1254, Material Spec.: Brass, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Connection standard: EN 1254, Material Spec.: Brass, Used for product: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Gross weight | 1.031 Kilogram |
Net weight | 0.914 Kilogram |
Volume | 0.864 Liter |
EAN | 5702422023227 |
Gross weight | 1.031 Kilogram |
Net weight | 0.914 Kilogram |
Volume | 0.864 Liter |
EAN | 5702422023227 |
Connection size [mm] | 22 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 3.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
EVR 20 - 25 EVRA 20 - 25 FA 20 PM 5 - 25 PMFH 80 PMFL 80 TEAT 85 EVR 20-25 PMC 5 -20 TEA 85 TEAQ 85 TEVA 85 |
Connection size [mm] | 22 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 3.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
EVR 20 - 25 EVRA 20 - 25 FA 20 PM 5 - 25 PMFH 80 PMFL 80 TEAT 85 EVR 20-25 PMC 5 -20 TEA 85 TEAQ 85 TEVA 85 |