Flange set, Flange, Butt weld
027L1051
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Gross weight | 1.515 Kilogram |
Net weight | 1.416 Kilogram |
Volume | 0.855 Liter |
EAN | 5702422115984 |
Gross weight | 1.515 Kilogram |
Net weight | 1.416 Kilogram |
Volume | 0.855 Liter |
EAN | 5702422115984 |
Connection size [in] | 1 5/8 in |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 5.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
38E EVSA 35 FA 25 PHT 125 PHTQ 125 |
Connection size [in] | 1 5/8 in |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Square |
Flange version | 5.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
38E EVSA 35 FA 25 PHT 125 PHTQ 125 |