Flange set, Flange, 35 mm, Soldering
027L1035
Connection standard: EN 1254, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
Connection standard: EN 1254, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
Gross weight | 0.79 Kilogram |
Net weight | 0.774 Kilogram |
Volume | 0.825 Liter |
EAN | 5702422021438 |
Gross weight | 0.79 Kilogram |
Net weight | 0.774 Kilogram |
Volume | 0.825 Liter |
EAN | 5702422021438 |
Connection size [in] | 1 3/8 in |
Connection size [mm] | 35 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.2 |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |
Connection size [in] | 1 3/8 in |
Connection size [mm] | 35 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Contain batteries | No |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.2 |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |