Inspection kit, Inspection kit
027H7196
Type designation: Inspection kit, Used for product: ICLX 150; ICS 150; ICM 150
Type designation: Inspection kit, Used for product: ICLX 150; ICS 150; ICM 150
Gross weight | 0.2 Kilogram |
Net weight | 0.071 Kilogram |
Volume | 1.224 Liter |
EAN | 5702428481236 |
Gross weight | 0.2 Kilogram |
Net weight | 0.071 Kilogram |
Volume | 1.224 Liter |
EAN | 5702428481236 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
ICLX 150 ICM 150 ICS 150 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
ICLX 150 ICM 150 ICS 150 |