Spare part, ICLX 100, Tp cover
027H7169
Product Type: Spare part, Used for product: ICLX 100, Type designation: Tp cover
Product Type: Spare part, Used for product: ICLX 100, Type designation: Tp cover
Gross weight | 14.838 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 17.597 Liter |
EAN | 5702428895804 |
Gross weight | 14.838 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 17.597 Liter |
EAN | 5702428895804 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Tp cover |
UK RoHS compliance | Out of scope |
Used for product | ICLX 100 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Tp cover |
UK RoHS compliance | Out of scope |
Used for product | ICLX 100 |