Top cover, ICM 100, Steel

027H7133

Used for product: ICM 100

Product details

Gross weight 11.634 Kilogram
Net weight 10.095 Kilogram
Volume 17.291 Liter
EAN 5702428231411

 

Body material Steel
Brand ICV Flexline
Ext pilot pressure connection Nipple (P2 port)
In scope of WEEE and contain batteries No
Outlet connection size [mm] 100 mm
Packing format Single pack
Parts included Gasket
Manual spindle
Pressure gauge connection Int. thread with blind plug
Product accessories ICM / ICS / ICLX accessories
Product group Press. and temp. regul. valves
Product Name Description Top cover
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R1234ze(E)
R507A
Serviceable ICM / ICS / ICLX spare parts
Type ICM 100
Used for product ICM 100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality