Function module, ICM 65-B, Steel
027H6181
Kv value [m³/h]: 70.000, Used for product: ICV 65 body; ICV 65
Kv value [m³/h]: 70.000, Used for product: ICV 65 body; ICV 65
Gross weight | 7.06 Kilogram |
Net weight | 6.581 Kilogram |
Volume | 8.68 Liter |
EAN | 5702428231664 |
Gross weight | 7.06 Kilogram |
Net weight | 6.581 Kilogram |
Volume | 8.68 Liter |
EAN | 5702428231664 |
Actuator system | ICAD motor, magnet coupling |
Body material | Steel |
Brand | ICV Flexline |
Cv value [gal/min] | 81.2 gal/min |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 70 m³/h |
Manual operation option |
Via ICAD setting Via Multifunction tool |
Open/close time [s] | 13 s |
Outlet connection size [mm] | 65 mm |
Packing format | Single pack |
Parts included |
Bolts/O-ring Seat/O-ring |
Parts Program name | ICM |
Product accessories |
ICAD accessories ICM / ICS / ICLX accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R227ea R236fa R245fa R32 R407H R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A |
Serviceable | ICM / ICS / ICLX spare parts |
Type | ICM 65-B |
Used for product |
ICV 65 ICV 65 body |
Used for product comments | With top assembly |
Valve operation | Motor operated |
Actuator system | ICAD motor, magnet coupling |
Body material | Steel |
Brand | ICV Flexline |
Cv value [gal/min] | 81.2 gal/min |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 70 m³/h |
Manual operation option |
Via ICAD setting Via Multifunction tool |
Open/close time [s] | 13 s |
Outlet connection size [mm] | 65 mm |
Packing format | Single pack |
Parts included |
Bolts/O-ring Seat/O-ring |
Parts Program name | ICM |
Product accessories |
ICAD accessories ICM / ICS / ICLX accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R227ea R236fa R245fa R32 R407H R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A |
Serviceable | ICM / ICS / ICLX spare parts |
Type | ICM 65-B |
Used for product |
ICV 65 ICV 65 body |
Used for product comments | With top assembly |
Valve operation | Motor operated |