Inspection kit, Inspection kit
027H5014
Type designation: Inspection kit, Used for product: ICM 50; ICLX 50; ICS 50
Type designation: Inspection kit, Used for product: ICM 50; ICLX 50; ICS 50
Gross weight | 0.088 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.243 Liter |
EAN | 5702428480871 |
Gross weight | 0.088 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.243 Liter |
EAN | 5702428480871 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
ICLX 50 ICM 50 ICS 50 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
ICLX 50 ICM 50 ICS 50 |