Function module, ICS 25-20
027H2204
Function module, Cv value [gal/min]: 9.300, Kv value [m³/h]: 8.000, Used for product: ICV 25
Function module, Cv value [gal/min]: 9.300, Kv value [m³/h]: 8.000, Used for product: ICV 25
Gross weight | 0.534 Kilogram |
Net weight | 0.43 Kilogram |
Volume | 1.224 Liter |
EAN | 5702428237574 |
Gross weight | 0.534 Kilogram |
Net weight | 0.43 Kilogram |
Volume | 1.224 Liter |
EAN | 5702428237574 |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 9.3 gal/min |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 8 m³/h |
Packing format | Single pack |
Parts included |
Gasket O-rings |
Parts Program name | ICS |
Product accessories | ICS / ICSH accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Serviceable | ICS / ICSH spare parts |
Type | ICS 25-20 |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 9.3 gal/min |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 8 m³/h |
Packing format | Single pack |
Parts included |
Gasket O-rings |
Parts Program name | ICS |
Product accessories | ICS / ICSH accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Serviceable | ICS / ICSH spare parts |
Type | ICS 25-20 |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 |