ICM / ICS / ICLX accessories, ICS3E - Blanking Plug A+B, ICSE 25 - 65
027H1196
ICS3E - Blanking Plug A+B, Used for product: ICSE 25 - 65, Packing format: Multi pack, Quantity per packing format: 16
ICS3E - Blanking Plug A+B, Used for product: ICSE 25 - 65, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.137 Kilogram |
Net weight | 0.113 Kilogram |
Volume | 0.202 Liter |
EAN | 5702428375887 |
Gross weight | 0.137 Kilogram |
Net weight | 0.113 Kilogram |
Volume | 0.202 Liter |
EAN | 5702428375887 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2 pcs |
Product group | ICM / ICS / ICLX accessories |
Product Name Description | Plug |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Blanking plug A+B |
Used for product | ICSE 25 - 65 |
Used for product comments | Special use, ATEX |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2 pcs |
Product group | ICM / ICS / ICLX accessories |
Product Name Description | Plug |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Blanking plug A+B |
Used for product | ICSE 25 - 65 |
Used for product comments | Special use, ATEX |