Repair kit, Service kit, ICMTS 20, Multi pack, 100 pc
027H1192
Product Type: Service kit, Used for product: ICMTS 20
Product Type: Service kit, Used for product: ICMTS 20
Gross weight | 0.016 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.047 Liter |
EAN | 5702428199872 |
Gross weight | 0.016 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.047 Liter |
EAN | 5702428199872 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Service kit |
Type designation | Gasket kit with orifice |
Used for product | ICMTS 20 |
Used for product comments | B and C cones |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Service kit |
Type designation | Gasket kit with orifice |
Used for product | ICMTS 20 |
Used for product comments | B and C cones |