Repair kit, Service kit, ICMTS 20B, Single pack, 1 pc
027H1081
Product Type: Service kit, Used for product: ICMTS 20B
Product Type: Service kit, Used for product: ICMTS 20B
Gross weight | 1.159 Kilogram |
Net weight | 1.044 Kilogram |
Volume | 3.488 Liter |
EAN | 5702428201124 |
Gross weight | 1.159 Kilogram |
Net weight | 1.044 Kilogram |
Volume | 3.488 Liter |
EAN | 5702428201124 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Service kit |
Type designation | Top Complete |
Used for product | ICMTS 20B |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Service kit |
Type designation | Top Complete |
Used for product | ICMTS 20B |