Flange set, Flange, 65 mm, G
027G3065
Connection standard: ISO 228-1, Material Spec.: C22.8, Used for product: WVS 65; WVTS 65; EVSI 65
Connection standard: ISO 228-1, Material Spec.: C22.8, Used for product: WVS 65; WVTS 65; EVSI 65
Gross weight | 6.432 Kilogram |
Net weight | 6.204 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422042105 |
Gross weight | 6.432 Kilogram |
Net weight | 6.204 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422042105 |
Comments | PACKED IN RUSTPREVENTED PAPER |
Connection size [in] | 2 1/2 |
Connection size [mm] | 65 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Flange design | Sealing recess |
Flange form | Round |
Flange version | 9.0 B |
Further information | Packed in rustprevented paper |
In scope of WEEE and contain batteries | No |
Material Spec. | C22.8 |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
EVSI 65 WVS 65 WVTS 65 |
Comments | PACKED IN RUSTPREVENTED PAPER |
Connection size [in] | 2 1/2 |
Connection size [mm] | 65 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Flange design | Sealing recess |
Flange form | Round |
Flange version | 9.0 B |
Further information | Packed in rustprevented paper |
In scope of WEEE and contain batteries | No |
Material Spec. | C22.8 |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
EVSI 65 WVS 65 WVTS 65 |