Flange set, Flange, 50 mm, G
027G3050
Connection standard: ISO 228-1, Material Spec.: Steel, Used for product: WVTS 50; WVS 50
Connection standard: ISO 228-1, Material Spec.: Steel, Used for product: WVTS 50; WVS 50
Gross weight | 5.238 Kilogram |
Net weight | 4.657 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422009641 |
Gross weight | 5.238 Kilogram |
Net weight | 4.657 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422009641 |
Connection size [in] | 2 |
Connection size [mm] | 50 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Flange design | Sealing recess |
Flange form | Round |
Flange version | 9.0 A |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Surface coating | Zn 12TLP |
Type | Flange |
Used for product |
WVS 50 WVTS 50 |
Connection size [in] | 2 |
Connection size [mm] | 50 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Flange design | Sealing recess |
Flange form | Round |
Flange version | 9.0 A |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Surface coating | Zn 12TLP |
Type | Flange |
Used for product |
WVS 50 WVTS 50 |