Flange set, Flange, 15 mm, NPT
027G1006
Connection standard: ANSI/ASME B1.20.1, Material Spec.: Steel, Used for product: CVMP; EVRA 3 - 15; CVKP; NRVA 15 - 20; CVML; CVK; CVMH; CVM; EVR 15; CVMT; CVMO; TEA 20; TEVA 20; TE 12; TEAT 20; CVMQ
Connection standard: ANSI/ASME B1.20.1, Material Spec.: Steel, Used for product: CVMP; EVRA 3 - 15; CVKP; NRVA 15 - 20; CVML; CVK; CVMH; CVM; EVR 15; CVMT; CVMO; TEA 20; TEVA 20; TE 12; TEAT 20; CVMQ
Gross weight | 0.555 Kilogram |
Net weight | 0.525 Kilogram |
Volume | 0.313 Liter |
EAN | 5702428197113 |
Gross weight | 0.555 Kilogram |
Net weight | 0.525 Kilogram |
Volume | 0.313 Liter |
EAN | 5702428197113 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 32 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
CVK CVM EVR 15 EVRA 3 - 15 NRVA 15 - 20 TE 12 TEA 20 TEAT 20 TEVA 20 CVKP CVMH CVML CVMO CVMP CVMQ CVMT |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 32 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
CVK CVM EVR 15 EVRA 3 - 15 NRVA 15 - 20 TE 12 TEA 20 TEAT 20 TEVA 20 CVKP CVMH CVML CVMO CVMP CVMQ CVMT |