Flange set, Flange, 25 mm, NPT
027G1002
Connection standard: ANSI/ASME B1.20.1, Material Spec.: Steel, Used for product: TEVA 85; PMC 5 -20; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Connection standard: ANSI/ASME B1.20.1, Material Spec.: Steel, Used for product: TEVA 85; PMC 5 -20; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80
Gross weight | 0.866 Kilogram |
Net weight | 0.834 Kilogram |
Volume | 0.798 Liter |
EAN | 5702428197137 |
Gross weight | 0.866 Kilogram |
Net weight | 0.834 Kilogram |
Volume | 0.798 Liter |
EAN | 5702428197137 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Flange design | Tongue |
Flange form | Oval |
Flange version | 3.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 5 - 25 PMFH 80 PMFL 80 TEAT 85 PMC 5 -20 TEA 85 TEAQ 85 TEVA 85 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Flange design | Tongue |
Flange form | Oval |
Flange version | 3.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 5 - 25 PMFH 80 PMFL 80 TEAT 85 PMC 5 -20 TEA 85 TEAQ 85 TEVA 85 |