Spare part, PM, size 125 V-cone; PM 3-125, Overhaul kit
027F3389
Product Type: Spare part, Used for product: PM, size 125 V-cone; PM 3-125, Type designation: Overhaul kit
Product Type: Spare part, Used for product: PM, size 125 V-cone; PM 3-125, Type designation: Overhaul kit
Gross weight | 16.221 Kilogram |
Net weight | 12.893 Kilogram |
Volume | 43.781 Liter |
EAN | 5702428471008 |
Gross weight | 16.221 Kilogram |
Net weight | 12.893 Kilogram |
Volume | 43.781 Liter |
EAN | 5702428471008 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d101ea09-3258-4341-8fe8-f232bae04af5 |
SCIP dossier product name | PM 80-125 Overhaul kits |
Type | Spare part |
Type designation | Overhaul kit |
UK RoHS compliance | Out of scope |
Used for product |
PM 3-125 PM, size 125 V-cone |
Used for product comments | V-shaped cone |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d101ea09-3258-4341-8fe8-f232bae04af5 |
SCIP dossier product name | PM 80-125 Overhaul kits |
Type | Spare part |
Type designation | Overhaul kit |
UK RoHS compliance | Out of scope |
Used for product |
PM 3-125 PM, size 125 V-cone |
Used for product comments | V-shaped cone |