Spare part, PM, PML/X, size 80; Repair kit, Repair kit
027F3156
Product Type: Spare part, Used for product: PM, PML/X, size 80; Repair kit, Type designation: Repair kit
Product Type: Spare part, Used for product: PM, PML/X, size 80; Repair kit, Type designation: Repair kit
Gross weight | 0.42 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 5.242 Liter |
EAN | 5702428470391 |
Gross weight | 0.42 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 5.242 Liter |
EAN | 5702428470391 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit |
UK RoHS compliance | Out of scope |
Used for product |
PM, PML/X, size 80 Repair kit |
Used for product comments | Both cone types |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit |
UK RoHS compliance | Out of scope |
Used for product |
PM, PML/X, size 80 Repair kit |
Used for product comments | Both cone types |