Spare part, PM 3-80; PM, PML, PMLX, size 80, Inspection kit
027F3091
Product Type: Spare part, Used for product: PM 3-80; PM, PML, PMLX, size 80, Type designation: Inspection kit
Product Type: Spare part, Used for product: PM 3-80; PM, PML, PMLX, size 80, Type designation: Inspection kit
Gross weight | 0.308 Kilogram |
Net weight | 0.188 Kilogram |
Volume | 5.187 Liter |
EAN | 5702428470315 |
Gross weight | 0.308 Kilogram |
Net weight | 0.188 Kilogram |
Volume | 5.187 Liter |
EAN | 5702428470315 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
PM 3-80 PM, PML, PMLX, size 80 |
Used for product comments | Both cone types |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product |
PM 3-80 PM, PML, PMLX, size 80 |
Used for product comments | Both cone types |