Flange set, Flange, 150 mm, Butt weld
027F2125
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PML 125; PMLX 125; PM 125
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PML 125; PMLX 125; PM 125
Gross weight | 24.22 Kilogram |
Net weight | 24.22 Kilogram |
Volume | 47.04 Liter |
EAN | 5702422104681 |
Gross weight | 24.22 Kilogram |
Net weight | 24.22 Kilogram |
Volume | 47.04 Liter |
EAN | 5702422104681 |
Connection size [in] | 6 in |
Connection size [mm] | 150 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Round |
Flange version | 14.0 C |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 125 PML 125 PMLX 125 |
Connection size [in] | 6 in |
Connection size [mm] | 150 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Round |
Flange version | 14.0 C |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 125 PML 125 PMLX 125 |