Flange set, Flange, 100 mm, Butt weld
027F2123
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PML 80; PM 80; PMLX 80
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PML 80; PM 80; PMLX 80
Gross weight | 13.184 Kilogram |
Net weight | 11.192 Kilogram |
Volume | 26.681 Liter |
EAN | 5702422104544 |
Gross weight | 13.184 Kilogram |
Net weight | 11.192 Kilogram |
Volume | 26.681 Liter |
EAN | 5702422104544 |
Connection size [in] | 4 in |
Connection size [mm] | 100 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Round |
Flange version | 14.0 A |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 80 PML 80 PMLX 80 |
Connection size [in] | 4 in |
Connection size [mm] | 100 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Round |
Flange version | 14.0 A |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PM 80 PML 80 PMLX 80 |