Pilot Valve body, CVH, Socket weld, 1/2 in
027F1091
Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -50 - 120, Connection size [mm]: 15, Connection type: Socket weld, Connection material: Steel
Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -50 - 120, Connection size [mm]: 15, Connection type: Socket weld, Connection material: Steel
Gross weight | 0.426 Kilogram |
Net weight | 0.402 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428243148 |
Gross weight | 0.426 Kilogram |
Net weight | 0.402 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428243148 |
Approval |
EAC LLC CDC TYSK |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Multi pack |
Parts Program name |
CVH ICLX ICM ICS |
PED category | Art. 3, par. 3 |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Pilot Valve body |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | ICM / ICS / ICLX spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVH |
UK RoHS compliance | Out of scope |
Used for product |
CVC CVH CVK CVM CVMM CVP CVPP EVM CVMH CVMO CVMP CVMT CVPM CVQ CVT |
Approval |
EAC LLC CDC TYSK |
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Multi pack |
Parts Program name |
CVH ICLX ICM ICS |
PED category | Art. 3, par. 3 |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Pilot Valve body |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | ICM / ICS / ICLX spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVH |
UK RoHS compliance | Out of scope |
Used for product |
CVC CVH CVK CVM CVMM CVP CVPP EVM CVMH CVMO CVMP CVMT CVPM CVQ CVT |