ICM / ICS / ICLX accessories, Pressure gauge connector (PMC), PM; ICS
027B2063
Pressure gauge connector (PMC), Used for product: PM; ICS, Packing format: Multi pack, Quantity per packing format: 70
Pressure gauge connector (PMC), Used for product: PM; ICS, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.046 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.07 Liter |
EAN | 5702422112891 |
Gross weight | 0.046 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.07 Liter |
EAN | 5702422112891 |
Connection size [mm] | 6 mm |
Connection type | Cutting ring |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX accessories |
Product Name Description | Mechanical connector |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Pressure gauge connection |
Used for product |
ICS PM |
Connection size [mm] | 6 mm |
Connection type | Cutting ring |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX accessories |
Product Name Description | Mechanical connector |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Pressure gauge connection |
Used for product |
ICS PM |