ICM / ICS / ICLX accessories, Pressure gauge connector, PM; ICS
027B2062
Pressure gauge connector, Used for product: PM; ICS, Packing format: Multi pack, Quantity per packing format: 70
Pressure gauge connector, Used for product: PM; ICS, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.054 Kg |
Net weight | 0.048 Kg |
Volume | 0.065 Liter |
EAN | 5702422112341 |
Gross weight | 0.054 Kg |
Net weight | 0.048 Kg |
Volume | 0.065 Liter |
EAN | 5702422112341 |
China RoHS compliance | Out of scope |
Connection size [in] | 1/4 |
Connection type | NPT |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX accessories |
Product Name Description | Mechanical connector |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Pressure gauge connection |
UK RoHS compliance | Out of scope |
Used for product |
ICS PM |
China RoHS compliance | Out of scope |
Connection size [in] | 1/4 |
Connection type | NPT |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX accessories |
Product Name Description | Mechanical connector |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Pressure gauge connection |
UK RoHS compliance | Out of scope |
Used for product |
ICS PM |