Pilot valve, CVPP-L, Diff.-pressure pilot valve
027B0982
Pressure range [bar] Pe: -0.66 - 7.00, Kv value [m³/h]: 0.40, Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Pressure range [bar] Pe: -0.66 - 7.00, Kv value [m³/h]: 0.40, Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Gross weight | 1.735 Kilogram |
Net weight | 1.133 Kilogram |
Volume | 2.85 Liter |
EAN | 5702424505004 |
Gross weight | 1.735 Kilogram |
Net weight | 1.133 Kilogram |
Volume | 2.85 Liter |
EAN | 5702424505004 |
Approval |
EAC UL |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Multi pack |
Parts included |
Adapter Gasket |
Parts Program name |
CVH ICF ICS PM |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 7 bar |
Pressure range [bar] Pe [min] | -0.66 bar |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | 19.5 psig |
Product accessories | No |
Product description | Diff.-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 R744 |
Regulation range | 19.5inHg - 102psig |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | CVPP-L |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve version | Low pressure |
Approval |
EAC UL |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Multi pack |
Parts included |
Adapter Gasket |
Parts Program name |
CVH ICF ICS PM |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 7 bar |
Pressure range [bar] Pe [min] | -0.66 bar |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | 19.5 psig |
Product accessories | No |
Product description | Diff.-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 R744 |
Regulation range | 19.5inHg - 102psig |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | CVPP-L |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve version | Low pressure |