Pilot valve, CVP-H, Constant-pressure pilot valve
027B0981
Pressure range [bar] Pe: 25.00 - 52.00, Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Pressure range [bar] Pe: 25.00 - 52.00, Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Gross weight | 1.652 Kilogram |
Net weight | 1.46 Kilogram |
Volume | 2.814 Liter |
EAN | 5715162289815 |
Gross weight | 1.652 Kilogram |
Net weight | 1.46 Kilogram |
Volume | 2.814 Liter |
EAN | 5715162289815 |
Approval |
EAC UL |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Multi pack |
Parts included | Gasket |
Parts Program name |
CVH ICF ICS PM |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 52 bar |
Pressure range [bar] Pe [min] | 25 bar |
Pressure range [psig] Pe [max] | 754 psig |
Pressure range [psig] Pe [min] | 363 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 R744 |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | CVP-H |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve version | High pressure |
Approval |
EAC UL |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Multi pack |
Parts included | Gasket |
Parts Program name |
CVH ICF ICS PM |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 52 bar |
Pressure range [bar] Pe [min] | 25 bar |
Pressure range [psig] Pe [max] | 754 psig |
Pressure range [psig] Pe [min] | 363 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 R744 |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | CVP-H |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Valve version | High pressure |