Hermetic filter drier, DMT, 13 cu.in., Steel Cu-plated
023Z8411
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 13 cu.in.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 13 cu.in.
Gross weight | 1.323 Kilogram |
Net weight | 1.026 Kilogram |
Volume | 2.812 Liter |
EAN | 5702428913416 |
Gross weight | 1.323 Kilogram |
Net weight | 1.026 Kilogram |
Volume | 2.812 Liter |
EAN | 5702428913416 |
Acid capacity [g] | 6.44 g |
Acid capacity [oz] | 0.227 oz |
Activated alumina [%] | 0 % |
Body material | Steel |
Braket | No |
China RoHS compliance | Out of scope |
Connection material | Steel Cu-plated |
Core Size code | 13 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C | R744:319 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R744: 13.8 |
Flow capacity [TR] | R744: 3.9 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 7.6 Fluid Ounce US |
Net volume [l] | 0.225 L |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | No |
Shell volume [foz US] | 10.82 Fluid Ounce US |
Shell volume [l] | 0.32 L |
Solid core surface [cm2] | 200 cm² |
Solid core surface [in2] | 31.01 in² |
Solid core volume [cm3] | 95 cm³ |
Solid core volume [in3] | 5.82 in³ |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMT |
Type designation | DMT 134S |
UK RoHS compliance | Out of scope |
Acid capacity [g] | 6.44 g |
Acid capacity [oz] | 0.227 oz |
Activated alumina [%] | 0 % |
Body material | Steel |
Braket | No |
China RoHS compliance | Out of scope |
Connection material | Steel Cu-plated |
Core Size code | 13 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C | R744:319 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R744: 13.8 |
Flow capacity [TR] | R744: 3.9 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 7.6 Fluid Ounce US |
Net volume [l] | 0.225 L |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | No |
Shell volume [foz US] | 10.82 Fluid Ounce US |
Shell volume [l] | 0.32 L |
Solid core surface [cm2] | 200 cm² |
Solid core surface [in2] | 31.01 in² |
Solid core volume [cm3] | 95 cm³ |
Solid core volume [in3] | 5.82 in³ |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMT |
Type designation | DMT 134S |
UK RoHS compliance | Out of scope |