Hermetic bi-flow filter drier, DMB, 16 cu.in., Steel
023Z1081
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 16 cu.in.
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 16 cu.in.
Gross weight | 0.869 Kilogram |
Net weight | 0.827 Kilogram |
Volume | 1.369 Liter |
EAN | 5715162523742 |
Gross weight | 0.869 Kilogram |
Net weight | 0.827 Kilogram |
Volume | 1.369 Liter |
EAN | 5715162523742 |
Acid capacity [g] | 0.72 g |
Acid capacity [oz] | 0.025 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval |
CMIM EAC PED UA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 337 R290: -- R32: 283 R404A: 351 R407C: 327 R410A: 305 R507: 367 |
Drying Cap[Drops of Water]52°C |
R134a: 308 R290: -- R32: 261 R404A: 332 R407C: 301 R410A: 271 R507: 331 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 14.2 R290: -- R32: 21.6 R404A: -- R407C: -- R410A: 14.8 R507: -- |
Flow capacity [TR] |
R134a: 4.0 R290: -- R32: 6.1 R404A: -- R407C: -- R410A: 4.2 R507: -- |
Flow direction indicator | Label printed 2-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection size [mm] | 12 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 8.38 Fluid Ounce US |
Net volume [l] | 0.248 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection size [mm] | 12 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 12 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 129 cm² |
Solid core surface [in2] | 19.93 in² |
Solid core volume [cm3] | 80 cm³ |
Solid core volume [in3] | 4.89 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMB |
Type designation | DMB 164 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Acid capacity [g] | 0.72 g |
Acid capacity [oz] | 0.025 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval |
CMIM EAC PED UA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 337 R290: -- R32: 283 R404A: 351 R407C: 327 R410A: 305 R507: 367 |
Drying Cap[Drops of Water]52°C |
R134a: 308 R290: -- R32: 261 R404A: 332 R407C: 301 R410A: 271 R507: 331 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 14.2 R290: -- R32: 21.6 R404A: -- R407C: -- R410A: 14.8 R507: -- |
Flow capacity [TR] |
R134a: 4.0 R290: -- R32: 6.1 R404A: -- R407C: -- R410A: 4.2 R507: -- |
Flow direction indicator | Label printed 2-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection size [mm] | 12 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 8.38 Fluid Ounce US |
Net volume [l] | 0.248 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection size [mm] | 12 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 12 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 129 cm² |
Solid core surface [in2] | 19.93 in² |
Solid core volume [cm3] | 80 cm³ |
Solid core volume [in3] | 4.89 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMB |
Type designation | DMB 164 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |