Hermetic bi-flow filter drier, DMB, 08 cu.in., Steel
023Z1078
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 08 cu.in.
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 08 cu.in.
Gross weight | 0.425 Kilogram |
Net weight | 0.382 Kilogram |
Volume | 0.698 Liter |
EAN | 5715162601259 |
Gross weight | 0.425 Kilogram |
Net weight | 0.382 Kilogram |
Volume | 0.698 Liter |
EAN | 5715162601259 |
Acid capacity [g] | 0.38 g |
Acid capacity [oz] | 0.013 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval |
CMIM EAC PED UA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Connection material | Steel |
Core | Solid core |
Core Size code | 08 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 179 R290: -- R32: 150 R404A: 186 R407C: 173 R410A: 162 R507: 195 |
Drying Cap[Drops of Water]52°C |
R134a: 163 R290: -- R32: 138 R404A: 176 R407C: 160 R410A: 144 R507: 175 |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 5.1 R290: -- R32: 7.8 R404A: 3.6 R407C: 5.3 R410A: 5.3 R507: 3.5 |
Flow capacity [TR] |
R134a: 1.5 R290: -- R32: 2.2 R404A: 1.0 R407C: 1.5 R410A: 1.5 R507: 1.0 |
Flow direction indicator | Label printed 2-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection size [mm] | 6 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 4.32 Fluid Ounce US |
Net volume [l] | 0.128 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection size [mm] | 6 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Product accessories | Generic accessories |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 6.27 Fluid Ounce US |
Shell volume [l] | 0.18 L |
Solid core surface [cm2] | 88 cm² |
Solid core surface [in2] | 13.6 in² |
Solid core volume [cm3] | 44 cm³ |
Solid core volume [in3] | 2.68 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMB |
Type designation | DMB 082 |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Acid capacity [g] | 0.38 g |
Acid capacity [oz] | 0.013 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval |
CMIM EAC PED UA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Connection material | Steel |
Core | Solid core |
Core Size code | 08 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 179 R290: -- R32: 150 R404A: 186 R407C: 173 R410A: 162 R507: 195 |
Drying Cap[Drops of Water]52°C |
R134a: 163 R290: -- R32: 138 R404A: 176 R407C: 160 R410A: 144 R507: 175 |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 5.1 R290: -- R32: 7.8 R404A: 3.6 R407C: 5.3 R410A: 5.3 R507: 3.5 |
Flow capacity [TR] |
R134a: 1.5 R290: -- R32: 2.2 R404A: 1.0 R407C: 1.5 R410A: 1.5 R507: 1.0 |
Flow direction indicator | Label printed 2-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection size [mm] | 6 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 4.32 Fluid Ounce US |
Net volume [l] | 0.128 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection size [mm] | 6 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Product accessories | Generic accessories |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 6.27 Fluid Ounce US |
Shell volume [l] | 0.18 L |
Solid core surface [cm2] | 88 cm² |
Solid core surface [in2] | 13.6 in² |
Solid core volume [cm3] | 44 cm³ |
Solid core volume [in3] | 2.68 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMB |
Type designation | DMB 082 |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |